R5F562G7ADFH
- Overview
- Documentation
- Design Support
Product Spec
| Basic Information | |
| Product Status | Mass Production |
|---|---|
| Family | RX |
| Series | RX600 |
| Group | RX62G |
| Memory | |
| Program memory | 128 KB Flash memory |
|---|---|
| RAM | 8 KB |
| Data Flash | 8 KB |
| CPU (Bit, Clock, DMA, External Bus etc) | |
| CPU | RX (32-bit) |
|---|---|
| Max. Frequency | 100 MHz |
| On-chip Oscillator Freq. | Low speed 125 kHz |
| PLL | YES |
| Power-On Reset | YES |
| Low Voltage Detection | YES |
| Floating Point Unit | YES |
| DMA Remarks | DTC |
| External Interrupt Pins | 9 |
| I/O Ports | 82 |
| Timers | |
| 16-bit Timers | 16 ch |
|---|---|
| Watchdog Timers | 2 ch |
| PWM Output | 32 |
| 3-Phase PWM Output Function | YES |
| Analog | |
| A/D Converters | 10-bit x 12 ch, 12-bit x 8 ch |
|---|---|
| Interfaces | |
| CAN | 1 ch |
|---|---|
| CSIs | 3 ch |
| SPIs | 1 ch |
| UARTs | 3 ch |
| I2Cs | 1 ch |
| LIN | 1 ch |
| Operating Conditions | |
| Operating Voltage | 4 to 5.5 V |
|---|---|
| Operating Temperature | -40 to 85 ℃ (Ambient Temperature) |
Order Information
| Orderable Part No. | Production Status | Packing | EU RoHS | RoHS-pdf (China-RoHS) |
|---|---|---|---|---|
| R5F562G7ADFH#V1 | Mass Production | Tray | Compliant | English |
Package
| Package | |
|---|---|
| Pins | 112 |
| Pin pitch | 0.65 mm |
| Package Type | LQFP |
| Body Size | 20x20 mm2 |
| Package drawing | plqp0112ja_a |
| Mount pad drawing | fig0009e |
| Mounting height | 1.7 mm |
| Mass | 1.2 g |
| Renesas code | PLQP0112JA-A (old: FP-112EV) |
| JEITA code | P-LQFP112-20x20-0.65 |
Mainland China/Hong Kong Region (English)
