Skip to main content

Item
Description
Central Processing Unit (CPU)
Number of Basic Instructions
71 instructions
Minimum Instruction Execution Time
0.32 μs (f(XIN) = 12.5MHz)
Operating Mode
Single-chip
Address Space
64k bytes
Programable I/O Ports
Input/Output: 34
Programmable Pull-up Resistors

Ports P0 to P4

Interrupt
External: 8 sources
Internal: 10 sources
Timers 16-bit × 2, 8-bit × 4 (with 8-bit prescaler)
16-bit Timer Z1 7 operation modes (Timer mode, Event counter mode, Pulse output mode, Pulse period measurement mode, Pulse width measurement mode, Programmable waveform generating mode, Programmable one-shot generating mode)
Timer Z2 7 operation modes (Timer mode, Event counter mode, Pulse output mode, Pulse period measurement mode, Pulse width measurement mode, Programmable waveform generating mode, Programmable one-shot generating mode)
8-bit Timer 1 Same as timer mode with 8-bit prescaler (common to Timer 2)
Timer 2 Same as timer mode with 8-bit prescaler (common to Timer 1)
Timer X 4 operation modes (Timer mode, Pulse output mode, Event counter mode, Pulse width measurement mode) with 8-bit prescaler
Timer Y 4 operation modes (Timer mode, Pulse output mode, Event counter mode, Pulse width measurement mode) with 8-bit prescaler
Watchdog Timer
16-bit × 1
Serial Interfaces
UART or Clock-synchronized: 8-bit × 1
Clock-synchronized: 8-bit × 1
PWM
8-bit × 1 (with 8-bit prescaler)
A/D Converter
8-bit × 9-channel
LED Direct Drive Ports
8
Clock Generating Circuit
Main Clock Generating Circuit:
Built-in feedback resistor
Connect to external ceramic resonator or quartz-crystal oscillator
Sub-clock Generating Circuit:
Connect to external quartz-crystal oscillator
Power Source Voltage
4.0 to 5.5V at High-speed mode (f(XIN)=12.5MHz)
2.7 to 5.5V at High-speed mode (f(XIN)=6MHz)
2.7 to 5.5V at Middle-speed mode (f(XIN)=12.5MHz)
2.7 to 5.5V at Low-speed mode (f(XIN)=32kHz)
Current Consumption
6mA (High-speed mode, f(XIN)=12.5MHz, VCC=5V)
10 μA (Low-speed mode, f(XCIN)=32kHz, VCC=3V)
Operating Temperature Range
–20 to 85 degrees C
Packages 42-pin SDIP (PRDP0042BA-A, Previous code: 42P4B)
42-pin SSOP (PRSP0042GA-B, Previous code: 42P2R-E)

End of content

Back To Top