Skip to main content

Full Bridge Inverter Circuit Diagram

IGBT

Click picture to zoom in

 

Image

Recommended switch

DC Input Frequency
2KHz < f < 20KHz
< 450V
600V IGBT
< 800V
1200V IGBT

Recommended Photocoupler / Optocoupler

IGBT Drive
photocouplers
8pin-DIP 6pin-SDIP 8pin-SDIP 8pin-LSDIP desaturation detection
and active miller clamping
16pin small SOP
0.6A PS6506 PS9306
PS9307
2.0A PS9308
2.5A PS9505 PS9305 PS9905 PS9402

Related applications to this topology


End of content

Back To Top